Product Number: 558AMJ
Access Control, 16c (#22-3pr, #18-4c, #22-6c), Only Card Reader Pairs Shielded, Outer Jacket, CMR
Access Control Cable, Riser-CMR, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Only Card reader pairs have overall Beldfoil® shield and PVC jackets, overall PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Color Code |
---|---|---|---|
Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange |
Door Contact | Conductor(s) | PP - Polypropylene | Black, Red |
REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green |
Lock Power | Conductor(s) | PP - Polypropylene |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | No Shield | |||
REX/Spare | Conductor(s) | No Shield | |||
Lock Power | Conductor(s) | No Shield |
Inner Jacket
Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.211 in (5.36 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.123 in (3.12 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.141 in (3.58 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.184 in (4.67 mm) | Yes | Gray |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.469 in (11.9 mm) |
Overall Cable Diameter (Nominal) |
0.469 in (11.9 mm) |
---|
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 16.3 Ohm/1000ft (53.5 Ohm/km) | 14.9 Ohm/1000ft (48.9 Ohm/km) | 24 pF/ft (79 pF/m) | 43.25 pF/ft (141.9 pF/m) | 2 Amps per Conductor at 25ºC |
Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 17 pF/ft (56 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 22 pF/ft (72 pF/m) | 4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (UL CMR) |
Mechanical Characteristics
Temperature
Operating |
---|
-5°C to +75°C |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
104 lbs/1000ft (155 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
658AMJ |
History
Update and Revision |
Revision Number: 0.381 Revision Date: 01-30-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.381 Revision Date: 01-30-2025 |
---|