Product Number: 638AFJ
Access Control, 16c (#18-3pr, #16-4c, #18-6c), Shielded, Outer Jacket, CMP
Access Control Cable, Plenum-CMP, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has overall Beldfoil® shield and Flamarrest® jackets, Overall Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | Black & Red, White & Green, Brown & Orange | |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | Black, Red | |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | Black, Red, White, Green | |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.075 in (1.9 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Inner Jacket
Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.288 in (7.32 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.168 in (4.27 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.197 in (5.00 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.224 in (5.69 mm) | Yes | Gray |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.582 in (14.8 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.582 in (14.8 mm) |
---|
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 13.1 Ohm/1000ft (43.0 Ohm/km) | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 4 Amps per Conductor at 25ºC |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 16.7 Ohm/1000ft (54.8 Ohm/km) | 70 pF/ft (230 pF/m) | 126 pF/ft (413 pF/m) | 4 Amps per Conductor at 25ºC |
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 42 pF/ft (140 pF/m) | 76 pF/ft (250 pF/m) | 4 Amps per Conductor at 25ºC |
Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 45 pF/ft (150 pF/m) | 81 pF/ft (270 pF/m) | 5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (UL CMP) |
Mechanical Characteristics
Temperature
Operating |
---|
0°C to +75°C |
Max. Pull Tension |
253 lbs (115 kg) |
---|---|
Bulk Cable Weight |
181 lbs/1000ft (269 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
538AFJ |
History
Update and Revision |
Revision Number: 0.108 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.108 Revision Date: 05-31-2024 |
---|