Product Number: 658AMJ
Access Control, 16c (#22-3pr, #18-4c, #22-6c), Only Card Reader Pairs Shielded, Outer Jacket, CMP
Access Control Cable, Plenum-CMP, 3-22 AWG pairs, 4-18 AWG conductors, 4-22 AWG conductors, 2-22 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, 3-22 AWG pairs have overall Beldfoil® shield and Flamarrest® jacket, overall Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 22 AWG | 7x30 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 22 AWG | 7x30 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 22 AWG | 7x30 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black & Red, White & Green, Brown & Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.066 in (1.7 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | No Shield | |||
REX/Spare | Conductor(s) | No Shield | |||
Lock Power | Conductor(s) | No Shield |
Inner Jacket
Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.216 in (5.49 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.124 in (3.15 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.143 in (3.63 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.189 in (4.80 mm) | Yes | Gray |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.455 in (11.6 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.455 in (11.6 mm) |
---|
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 16.3 Ohm/1000ft | 16.19 Ohm/1000ft (53.12 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 2.2 Amps per Conductor at 25ºC |
Door Contact | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 27 pF/ft (89 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
REX/Spare | Conductor(s) | 16.4 Ohm/1000ft (53.8 Ohm/km) | 27 pF/ft (89 pF/m) | 2.2 Amps per Conductor at 25ºC | ||
Lock Power | Conductor(s) | 6.5 Ohm/1000ft (21 Ohm/km) | 34 pF/ft (110 pF/m) | 4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.55 in (116 mm) | 4.55 in (116 mm) |
Max. Pull Tension |
222 lbs (101 kg) |
---|---|
Bulk Cable Weight |
102 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
558AMJ |
History
Update and Revision |
Revision Number: 0.401 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.401 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
658AMJ 0041000 | Yellow | Reel | 1,000 ft | 612825178637 |