Product Number: 4302UE

Security & Sound, 4 Conductor 18 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 4-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
18 7x26 BC - Bare Copper 1.22 mm 4

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.5 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.7 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
4 wires twisted

Conductor DCR

Nominal Conductor DCR
21.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
70 pF/m

Current

Max. Recommended Current [A]
4 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

180 N

Min. Bend Radius During Installation

47 mm

Min Setting Radius

23.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.294 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.294 Revision Date: 03-04-2025

Part Numbers

Item # Color Put-Up Type Length EAN
4302UE.00100 Gray Reel 100 m 8719605006646
4302UE.00500 Gray, RAL 7032 Reel 500 m 8719605006653