Product Number: 4504FE

Security & Sound, 6 Conductor 22 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 6-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors
Conductor(s) 22 7x30 BC - Bare Copper 0.75 mm 6

Conductor Count

6

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.07 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green
Wire 5 Brown
Wire 6 Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.4 mm 0.4 mm Yes

Cabling

Description
6 wires twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
54 Ohm/km 50 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
70 pF/m 130 pF/m

Current

Max. Recommended Current [A]
2 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Bulk Cable Weight

84 lbs/1000ft

Max. Pull Tension

42 lbs

Min. Bend Radius During Installation

44 mm

Min Setting Radius

22 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.508 Revision Date: 04-07-2025

Update and Revision

Revision Number: 0.508 Revision Date: 04-07-2025

Part Numbers

Item # Color Put-Up Type Length EAN
4504FE.00100 Gray Reel 100 m 8719605007186
4504FE.00500 Gray Reel 500 m 8719605007193