Product Number: 4504UE

Security & Sound, 6 Conductor 22 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 6-22 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security/Intercom/PA/Sound/Audio Systems,Power Limited Controls, Single Line Telephone; Commercial applications

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
22 7x30 BC - Bare Copper 0.75 mm 6

Conductor Count

6

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.07 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green
Wire 5 Brown
Wire 6 Blue

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.25 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
6 wires twisted

Conductor DCR

Nominal Conductor DCR
53 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
60 pF/m

Current

Max. Recommended Current [A]
2 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

100 N

Min. Bend Radius During Installation

42.5 mm

Min Setting Radius

21.25 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.287 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.287 Revision Date: 03-04-2025


Part Numbers

Item # Color Put-Up Type Length EAN
4504UE.00500 Gray Reel 500 m 8719605007223