Product Number: 4542FE

Security & Sound, 3 Pair 22 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 3-22 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 7x30 BC - Bare Copper 0.75 mm 3

Conductor Count

6

Total Number of Pairs

3

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.07 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Black & White
Pair 3 Black & Green

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.3 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
3 pairs twisted

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
54 Ohm/km 46 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
80 pF/m 140 pF/m

Current

Max. Recommended Current [A]
2.0 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C to +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

130 N

Min. Bend Radius During Installation

53 mm

Min Setting Radius

27 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.97 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.97 Revision Date: 03-04-2025


Part Numbers

Item #
4542FE.00500