Product Number: 5202F1
Security & Sound, #16-4c, TC, Shielded, CMG-FPL-PLTC-ER, Water-Blocked
Security & Sound Cable, Rated-CMG-FPL-PLTC, 4-16 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 16 | 7x24 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.007 in (0.18 mm) | 0.073 in (1.9 mm) | Black, White, Red, Green |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Waterblocking |
Waterblock Tape |
---|
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Waterblocking Tape | PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.295 in (7.49 mm) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
4.35 Ohm/1000ft | 43 pF/ft (140 pF/m) | 9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.95 in (74.9 mm) | 2.95 in (74.9 mm) |
Max. Pull Tension |
165 lbs (74.8 kg) |
---|---|
Bulk Cable Weight |
67 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL1685 FT4 loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 725, Article 760, Article 800, CMG, FPL, PLTC |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.421 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.421 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
5202F1 0101000 | Black | 612825157892 | C |
5202F1 0021000 | Red | 612825157885 | C |