Product Number: 5205UE

Security & Sound, #16-7c, BC, CMR

Security & Sound Cable, Riser-CMR, 7-16 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 16 19x29 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.073 in (1.9 mm) Red, White, Green, Brown, Blue, Orange, Black

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.249 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.32 Ohm/1000ft 24 pF/ft (79 pF/m) 4.27 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.49 in (63.2 mm) 2.49 in

Max. Pull Tension

212.8 lbs (96.52 kg)

Bulk Cable Weight

71 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.316 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.316 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5205UE 0081000 Gray 612825158219 C