Product Number: 5302F1

Security & Sound, #18-4c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC, 4-18 AWG stranded tinned copper conductors with PVC insulation, waterblocking tape, Beldfoil® shield and PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.066 in (1.7 mm) Black, White, Red, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.259 in (6.58 mm)

Overall Cable Diameter (Nominal)

0.259 in (6.58 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
Conductor(s) 6.6 Ohm/1000ft 40 pF/ft (130 pF/m)

Voltage

UL Voltage Rating
300 V (CMG, FPL, PLTC-ER)

Temperature

UL Temperature Operating
105°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

102 lbs (46.3 kg)

Bulk Cable Weight

45 lbs/1000ft

Environmental Suitability

Water Exposure/Below-Grade Conduit, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, Article 800, CMG, FPL, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
5302F1 0101000 Black Reel 1,000 ft 612825159599 C
5302F1 0021000 Red Reel 1,000 ft 612825159582 C