Product Number: 5305UE

Security & Sound, #18-7c, BC, CMR

Security & Sound Cable, Riser-CMR, 7-18 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.222 in Yes

Overall Cable Diameter (Nominal)

0.222 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 20 pF/ft (66 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.22 in (56.4 mm) 2.22 in

Max. Pull Tension

156 lbs (70.8 kg)

Bulk Cable Weight

47lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5305UE.K0305 Chrome Reel 305 m 8719605180148
5305UE 0081000 Gray 612825159964 C
5305UE 008U1000 Gray 612825159957