Product Number: 5341FE

Security & Sound, #18-2pr, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 2-18 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.007 in (0.18 mm) 0.062 in (1.6 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.250 in (6.35 mm) Yes

Overall Cable Diameter (Nominal)

0.250 in (6.35 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 6.55 Ohm/1000ft 29 pF/ft (95 pF/m) 52.25 pF/ft (171.4 pF/m) 7.2 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

104 lbs (47.2 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.459 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.459 Revision Date: 12-22-2023


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5341FE.00305 Chrome Reel 305 m 8719605008435
5341FE.00800 Chrome Reel 800 m 8719605184733
5341FE 0081000 Gray 612825161189 C
5341FE 008500 Gray 612825161196 C
5341FE 008U1000 Gray 612825161172
5341FE 0081200 Gray 612825352693
5341FE 0081200 Gray 612825352693
5341FE 0081500 Gray 612825352709
5341FE 0081500 Gray 612825352709