Product Number: 540BUE
Security & Sound, #20-20c, BC, CMR
Security & Sound Cable, Riser-CMR, 20-20 AWG stranded bare copper conductors with PVC insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 20 | 20 AWG | 7x28 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.056 in (1.4 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, White/Black, White/Red, White/Green, White/Orange, White/Blue, White/Brown, White/Yellow, White/Violet |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.347 in | Yes |
Overall Cable Diameter (Nominal) |
0.347 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 10.2 Ohm/1000ft | 26 pF/ft (85 pF/m) | 1.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.47 in (88.1 mm) | 3.47 in |
Max. Pull Tension |
252 lbs (114 kg) |
---|---|
Bulk Cable Weight |
103 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4 |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.291 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.291 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
540BUE 0081000 | Gray | 612825161912 |