Product Number: 5503UE

Security & Sound, #22-5c, BC, CMR

Security & Sound Cable, Riser-CMR, 5-22 AWG stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.047 in (1.2 mm) Black, Red, White, Green, Brown

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.154 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.24 Ohm/1000ft 25 pF/ft (82 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.54 in (39.1 mm) 1.54 in

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.294 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.294 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5503UE 0081000 Gray 612825163732 C
5503UE 008U1000 Gray 612825163725