Product Number: 5508FE

Security & Sound, #22-10c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 10-22 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.217 in (5.51 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.41 Ohm/1000ft 22.5 pF/ft (73.8 pF/m) 40.5 pF/ft (133 pF/m) 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.17 in (55.1 mm) 2.17 in (55.1 mm)

Max. Pull Tension

96.5 lbs (43.8 kg)

Bulk Cable Weight

32 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6508FE

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5508FE 0081000 Gray 612825163947 C
5508FE 008U1000 Gray 612825163923
5508FE 008U500 Gray 612825163930