Product Number: 6303UE
Security & Sound, #18-5c, BC, CMP
Security & Sound Cable, Plenum-CMP 5-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 5 | 18 | 7x26 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.047 in (1.2 mm) | Black, Red, White, Green, Brown |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.203 in | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.79 Ohm/1000ft | 30 pF/ft (98 pF/m) | 4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.03 in (51.6 mm) | 2.03 in |
Max. Pull Tension |
104 lbs (47.2 kg) |
---|---|
Bulk Cable Weight |
38 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
5303UE |
History
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
6303UE 8771000 | Natural | 612825175445 | C |
6303UE 877U1000 | Natural | 612825175438 |