Product Number: 6304UE
Security & Sound, #18-6c, BC, CMP
Security & Sound Cable, Plenum-CMP, 6-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 6 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black, Red, White, Green, Brown, Blue |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.216 in (5.49 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.216 in (5.49 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 34 pF/ft (110 pF/m) | 9.8 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.2 in (56 mm) | 2.2 in (56 mm) |
Max. Pull Tension |
134 lbs (60.8 kg) |
---|---|
Bulk Cable Weight |
43 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
5304UE |
History
Update and Revision |
Revision Number: 0.439 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.439 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
6304UE 8771000 | Natural | 612825175520 | C |
6304UE 877U500 | Natural | 612825175513 | |
6304UE 877500 | Natural | 612825175537 |