Product Number: 6307FE

Security & Sound, #18-9c, BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 9-18 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Violet

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.266 in Yes

Overall Cable Diameter (Nominal)

0.266 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.86 Ohm/1000ft 42 pF/ft (140 pF/m) 76 pF/ft (250 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.66 in (67.6 mm) 2.66 in

Max. Pull Tension

214 lbs (97.1 kg)

Bulk Cable Weight

67 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5307FE

Update and Revision

Revision Number: 0.313 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.313 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
6307FE 8771000 Natural 612825175599 C
6307FE 877500 Natural 612825175605