Product Number: 643948

Surveillance CCTV, RG-59 #20 Sol BC, FFEP Core, BC Braid, Flamarrest® Jkt CMP

Surveillance, CCTV, RG-59, 20 AWG solid bare copper, foam FEP core, 95% bare copper braid, Low Smoke PVC jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.133 in (3.38 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.192 in (4.88 mm)

Overall Cable Diameter (Nominal)

0.192 in (4.88 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.29 dB/100ft
3 MHz 0.58 dB/100ft
5 MHz 0.70 dB/100ft
8 MHz 0.87 dB/100ft
10 MHz 1.05 dB/100ft
50 MHz 1.80 dB/100ft
100 MHz 2.70 dB/100ft
200 MHz 3.90 dB/100ft
400 MHz 5.90 dB/100ft
700 MHz 8.50 dB/100ft
900 MHz 10.00 dB/100ft
1000 MHz 10.70 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10.0 Ohm/1000ft 2.5 Ohm/1000ft (8.2 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Installation Min.
1.75 in (44.5 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.555 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.555 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
643948 010U500 Black UnReel 500 ft 612825176886
643948 0101000 Black Reel 1,000 ft 612825176893 C
643948 010U1000 Black UnReel 1,000 ft 612825176879
643948 877500 Natural
643948 877U500 Natural UnReel 500 ft 612825176916
643948 8771000 Natural Reel 1,000 ft 612825176923 C
643948 877U1000 Natural UnReel 1,000 ft 612825176909