Product Number: 5020FJ
Fire Alarm, #12-2c BC, Shielded, FPL
Fire Alarm Cable, Rated-FPL, 2-12 AWG solid bare copper conductors with foam polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 12 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.02 in (0.51 mm) | 0.123 in (3.12 mm) | Black & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.317 in | Yes |
Overall Cable Diameter (Nominal) |
0.317 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
1.68 Ohm/1000ft | 36 pF/ft (120 pF/m) | 64.8 pF/ft (213 pF/m) | 12 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.76 in (121 mm) | 4.76 in |
Max. Pull Tension |
172 lbs (78.0 kg) |
---|---|
Bulk Cable Weight |
65 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 760, FPL |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.338 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.338 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
5020FJ 0021000 | Red | 612825155874 |