Product Number: 5100FL

Fire Alarm, #14-2c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 2-14 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 19x27 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.011 in (0.28 mm) 0.092 in (2.3 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.222 in Yes

Overall Cable Diameter (Nominal)

0.222 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
2.72 Ohm/1000ft 29.5 pF/ft (96.8 pF/m) 53.1 pF/ft (174 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.3 in (84 mm) 3.3 in

Max. Pull Tension

108 lbs (49.0 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6100FL

Update and Revision

Revision Number: 0.337 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.337 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5100FL 0021000 Red 612825156284 C
5100FL 002U1000 Red 612825156277