Product Number: 5120FN
Fire Alarm, #14-2c BC, Shielded, NPLF
Fire Alarm Cable, Rated-NPLF, 2-14 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 14 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.108 in (2.74 mm) | Black, Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.303 in | Yes |
Overall Cable Diameter (Nominal) |
0.303 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
2.67 Ohm/1000ft | 29.5 pF/ft (96.8 pF/m) | 53.1 pF/ft (174 pF/m) | 8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
150 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.54 in (115 mm) | 4.54 in |
Max. Pull Tension |
113 lbs (51.3 kg) |
---|---|
Bulk Cable Weight |
56 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 760, NPLF |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.317 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.317 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
5120FN 0021000 | Red | 612825156949 |
5120FN 002500 | Red | 612825156956 |