Product Number: 5120UL

Fire Alarm, #14-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-14 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.0845 in (2.15 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene 0.017 in (0.43 mm) 0.205 in (5.21 mm) Yes

Overall Cable Diameter (Nominal)

0.205 in (5.21 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.43 Ohm/1000ft 23 pF/ft (75 pF/m) 25 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (FPLR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.64 in (41.7 mm) 1.64 in (41.7 mm)

Max. Pull Tension

99 lbs (45 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6120UL

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5120UL 0101000 Black 612825156994
5120UL D151000 Blue 612825156963 C
5120UL 0061000 Blue 612825350767
5120UL 0061000 Blue 612825350767
5120UL 0051000 Green 612825350750
5120UL 0051000 Green 612825350750
5120UL 0031000 Orange 612825350743
5120UL 0031000 Orange 612825350743
5120UL 0021000 Red 612825336488 C
5120UL 002500 Red 612825156970 C
5120UL 0071000 Violet 612825350774
5120UL 0071000 Violet 612825350774
5120UL 0091000 White 612825350781
5120UL 0091000 White 612825350781
5120UL 0041000 Yellow 612825156987