Product Number: 5220FL

Fire Alarm, #16-2c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 2-16 AWG solid bare copper conductors with polypropylene insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.065 in (1.7 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.170 in (4.32 mm) Yes

Overall Cable Diameter (Nominal)

0.170 in (4.32 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 3.9 Ohm/1000ft 65.5 pF/ft (215 pF/m) 118 pF/ft (387 pF/m) 6.3 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (FPLR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6220FL

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.464 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5220FL D151000 Blue 612825158301
5220FL 0021000 Red 612825158318 C
5220FL 0091000 White 612825158325