Product Number: 5222FN
Fire Alarm, #16-4c BC, Shielded, NPLF
Fire Alarm Cable, Rated-NPLF, 4-16 AWG solid bare copper conductors with PVC/nylon insulation, overall Beldfoil® shield, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Non-Power Limited, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | Solid | BC - Bare Copper | 4 |
Conductor Count |
4 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Brown |
4 | Blue |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.315 in | 0.042 in | Yes |
Construction and Dimensions
Cabling
Twists |
---|
3 twist/ft |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
3.93 Ohm/1000ft | 15.25 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
33 pF/ft | 59.3 pF/ft |
Current
Max. Recommended Current [A] |
---|
5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
150 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
69.7 lbs/1000ft |
---|---|
Max. Pull Tension |
138.8 lbs |
Min. Bend Radius/Minor Axis |
3.25 in |
Standards
NEC Articles |
Article 760 |
---|---|
NEC/(UL) Compliance |
NPLF |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
UL voltage rating |
150 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.313 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.313 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
5222FN 0021000 | Red | 612825158547 |