Product Number: 5320FL

Fire Alarm, #18-2c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 2-18 AWG solid bare copper conductors with polypropylene insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.055 in (1.4 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.147 in (3.73 mm) Yes

Overall Cable Diameter (Nominal)

0.147 in (3.73 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.4 Ohm/1000ft 55 pF/ft (180 pF/m) 99 pF/ft (320 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.20 in (55.9 mm) 2.20 in (55.9 mm)

Max. Pull Tension

44.3 lbs (20.1 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6320FL

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5320FL D151000 Blue 612825160335 C
5320FL D15U1000 Blue 612825336969
5320FL 003C500 Orange 612825160366
5320FL 0021000 Red 612825160359 C
5320FL 002U1000 Red 612825336976
5320FL 002U500 Red 612825160342
5320FL 0071000 Violet 612825160397
5320FL 0041000 Yellow 612825160380
5320FL 004C500 Yellow 612825160373