Product Number: 5320UL

Fire Alarm, #18-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-18 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.055 in (1.4 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.143 in (3.63 mm) Yes

Overall Cable Diameter (Nominal)

0.143 in (3.63 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Max. Current
Conductor(s) 6.4 Ohm/1000ft 29 pF/ft (95 pF/m) 29 pF/ft (95 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.14 in (29.0 mm) 1.14 in (29.0 mm)

Max. Pull Tension

39.2 lbs (17.8 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6320UL

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5320UL 0101000 Black 612825160526
5320UL 010U1000 Black 612825160519
5320UL D151000 Blue 612825160465 C
5320UL D15C500 Blue 612825160458
5320UL 001U1000 Brown 612825160472
5320UL 0021000 Red 612825160502 C
5320UL 002C500 Red
5320UL 002U1000 Red 612825160489
5320UL 002U500 Red 612825160496
5320UL 009C500 White