Product Number: 6200FL
Fire Alarm, #16-2c BC, Shielded, FPLP
Fire Alarm Cable, Plenum-FPLP, 2-16 AWG stranded bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 AWG | 19x29 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.075 in (1.9 mm) | Black, Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.184 in | Yes |
Overall Cable Diameter (Nominal) |
0.184 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
4.35 Ohm/1000ft | 45 pF/ft (150 pF/m) | 81 pF/ft (270 pF/m) | 6 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.76 in (70.1 mm) | 2.76 in |
Max. Pull Tension |
85 lbs (39 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910) |
NEC / UL Compliance |
Article 760, FPLP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
5200FL |
History
Update and Revision |
Revision Number: 0.321 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.321 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
6200FL 0021000 | Red | 612825173960 |
6200FL 002U1000 | Red | 612825173953 |