Product Number: 6220UJ

Fire Alarm, #16-2c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-16 AWG solid bare copper conductors with FEP insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.066 in (1.7 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.180 in (4.57 mm) Yes

Overall Cable Diameter (Nominal)

0.162 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
4.26 Ohm/1000ft 16 pF/ft (52 pF/m) 100 Ohm 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.28 in (32.5 mm) 1.28 in

Max. Pull Tension

62 lbs (28 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Notes

Teflon® is a trademark of DuPont.

Update and Revision

Revision Number: 0.456 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.456 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6220UJ 0021000 Red 612825174363 C