Product Number: 6220UL

Fire Alarm, #16-2c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-16 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.067 in (1.7 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.166 in (4.22 mm) Yes

Overall Cable Diameter (Nominal)

0.166 in (4.22 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 3.85 Ohm/1000ft 37 pF/ft (120 pF/m) 14.4 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.32 in (33.5 mm) 1.32 in (33.5 mm)

Max. Pull Tension

62 lbs (28 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5220UL

Update and Revision

Revision Number: 0.430 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.430 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6220UL D15U1000 Blue 612825174370
6220UL 001U1000 Brown
6220UL 003C500 Orange 612825174417
6220UL 003U1000 Orange 612825174424
6220UL 0021000 Red 612825174394 C
6220UL 002500 Red 612825174400
6220UL 002C500 Red
6220UL 002U1000 Red 612825174387
6220UL 007U1000 Violet 612825174455
6220UL 004C500 Yellow 612825174431
6220UL 004U1000 Yellow 612825174448