Product Number: 6302UL
Fire Alarm, #18-4c BC, FPLP
Fire Alarm Cable, Plenum-FPLP, 4-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 4 |
Conductor Count |
4 |
---|
Insulation
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Brown |
4 | Blue |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.185 in | 0.015 in | Yes |
Construction and Dimensions
Cabling
Twists |
---|
4 twist/ft |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
28.25 pF/ft |
Current
Max. Recommended Current [A] |
---|
6.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
0°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
30 lbs/1000ft |
---|---|
Max. Pull Tension |
89.5 lbs |
Min. Bend Radius/Minor Axis |
1.875 in |
Standards
NEC Articles |
Article 760 |
---|---|
NEC/(UL) Compliance |
FPLP |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 Plenum Flame Test (UL910) |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
5302UL |
---|
History
Update and Revision |
Revision Number: 0.167 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.167 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
6302UL 002U1000 | Red | 612825175421 |