Product Number: 6320FL

Fire Alarm, #18-2c BC, Shielded, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, overall Beldfoil® shield, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.0605 in (1.54 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.155 in (3.94 mm) Yes

Overall Cable Diameter (Nominal)

0.155 in (3.94 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.4 Ohm/1000ft 65 pF/ft (210 pF/m) 117 pF/ft (384 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.32 in (58.9 mm) 2.32 in (58.9 mm)

Max. Pull Tension

44 lbs (20 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5320FL

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.449 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6320FL 0101000 Black 612825175735
6320FL D151000 Blue 612825350934
6320FL 0051000 Green 612825350958
6320FL 0021000 Red 612825175711 C
6320FL 002C500 Red
6320FL 002U1000 Red 612825175704
6320FL 009U1000 White 612825175728
6320FL 0091000 White 612825350965
6320FL 0041000 Yellow 612825350941