Product Number: 6320UL

Fire Alarm, #18-2c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.057 in (1.4 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.144 in (3.66 mm) Yes

Overall Cable Diameter (Nominal)

0.144 in (3.66 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.4 Ohm/1000ft 31 pF/ft (100 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.15 in (29.2 mm) 1.15 in (29.2 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5320UL

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6320UL 0101000 Black 612825175919
6320UL 010C500 Black 612825175896
6320UL 010U1000 Black 612825175902
6320UL D15C500 Blue 612825175766
6320UL 0051000 Green, Dark 612825175841
6320UL 005U1000 Green, Dark 612825175834
6320UL 0031000 Orange 612825175810
6320UL 003U1000 Orange 612825175803
6320UL 012U1000 Pink 612825175926
6320UL 0021000 Red 612825175797 C
6320UL 002U1000 Red 612825175773
6320UL 002U500 Red 612825175780
6320UL 007C500 Violet 612825175858
6320UL 007U1000 Violet 612825175865
6320UL 009C500 White 612825175872
6320UL 009U1000 White 612825175889
6320UL 004U1000 Yellow 612825175827