Product Number: 4000UE

Security & Sound, 2 Conductor 12 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 2-12 AWG stranded bare copper conductors with polyolefin insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Commercial applications

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
12 19x25 BC - Bare Copper 2.3 mm 2

Conductor Count

2

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PE - Polyethylene 3 mm 0.05 mm 0.35 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.8 mm 0.38 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
2 wires twisted

Conductor DCR

Nominal Conductor DCR
5.2 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
65 pF/m

Current

Max. Recommended Current [A]
12 A

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

400 N

Min. Bend Radius During Installation

68 mm

Min Setting Radius

34 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.337 Revision Date: 07-30-2025

Update and Revision

Revision Number: 0.337 Revision Date: 07-30-2025


Part Numbers

Item # Color Put-Up Type Length EAN
4000UE.00100 Gray Reel 100 m 8719605006165
4000UE.00500 Gray Reel 500 m 8719605006172