Product Number: 4100ULW
Security & Sound, 2 Conductor 14 AWG BC, LSZH, Cca
Security & Commercial Audio Cable, 2-14 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
14 | 19x27 | BC - Bare Copper | 2.35 mm | 2 |
Conductor Count |
2 |
---|
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.35 mm | 0.05 mm | 0.28 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | White |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.75 mm | 1.1 mm | Yes |
Table Notes |
Ripcord provided under sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
2 wires twisted |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
8.3 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
130 pF/m |
Current
Max. Recommended Current [A] |
---|
8 A |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-20°C To +70°C |
---|---|
Storage Temperature Range |
-30°C To +70°C |
Operating Temperature Range |
-20°C To +70°C |
Mechanical Characteristics
Max. Pull Tension |
200 N |
---|---|
Min. Bend Radius During Installation |
68 mm |
Min Setting Radius |
34 mm |
Standards
CPR Euroclass |
Cca-s1a,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
80% |
History
Update and Revision |
Revision Number: 0.149 Revision Date: 03-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.149 Revision Date: 03-04-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
4100ULW.02500 | ||||
4100ULW.00500 | Gray | Reel | 500 m | 8719605179913 |