Product Number: 4101UE

Security & Sound, 3 Conductor 14 AWG BC, LSZH

Security & Commercial Audio Cable, 3-14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, FRNC/LSZH jacket with ripcord.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Construction n x D No. of Conductors
14 19xAWG27 3

Conductor Count

3

Insulation

Type Diameter +/- Tolerance
Insulation 0.05 mm

Color Chart

Number
Wire 1
Wire 2
Wire 3

Outer Jacket

Nominal Wall Thickness Ripcord
0.4 mm Yes

Cabling

Description
3 wires twisted

Conductor DCR

Max. Conductor DCR
8.3 Ohm/km

Storage Temperature Range

-30°C To +70°C

Min Setting Radius

30 mm

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.191 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.191 Revision Date: 03-04-2025

Part Numbers

Item # Color Put-Up Type Length
4101UE.00500 Gray Reel 500 m