Product Number: 4102UE

Security & Sound, 4 Conductor 14 AWG BC, LSZH

Security & Commercial Audio Cable, 4-14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, FRNC/LSZH jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Nominal Diameter
14 1.8 mm

Conductor Count

4

Insulation

Type Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation 2.35 mm 0.05 mm 0.28 mm

Color Chart

Number
Wire 1
Wire 2
Wire 3
Wire 4

Outer Jacket

Nominal Wall Thickness Ripcord
0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
4 wires twisted

Conductor DCR

Nominal Conductor DCR
8.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
75 pF/m

Storage Temperature Range

-30°C To +70°C

Min Setting Radius

34 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.256 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.256 Revision Date: 04-01-2025

Part Numbers

Item # Color Put-Up Type Length EAN
4102UE.00305 Gray, RAL 7032 Reel 305 m 8719605006264
4102UE.01300 Orange Reel 300 m 8719605192479