Product Number: 4200UE
Security & Sound, 2 Conductor 16 AWG BC, LSZH, Eca
Security & Commercial Audio Cable, 2-16 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems, Control Systems |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
16 | 19x29 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.2 mm (0.0079 in) | 1.8 mm (0.071 in) | Black, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 4.6 mm (0.18 in) | Yes |
Table Notes |
Ripcord provided under sheath |
---|---|
Overall Cable Diameter (Nominal) |
4.6 mm (0.18 in) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
13.8 Ohm/km (4.21 Ohm/1000ft) | 75 pF/m (23 pF/ft) | 6.25 Amps per Conductor |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
Bend Radius
Installation Min. |
---|
46 mm (1.8 in) |
Max. Pull Tension |
150 N (34 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.527 Revision Date: 03-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.527 Revision Date: 03-04-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
4200UE.00305 | Gray | Reel | 305 m | 8719605221490 |
4200UE.00100 | Gray, RAL 7032 | Reel | 100 m | 8719605006332 |
4200UE.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605006356 |
4200UE.001000 | Gray, RAL 7032 | Reel | 1,000 m | 8719605006349 |