Product Number: 4300UE

Security & Sound, 2 Conductor 18 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Size Stranding Material
18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.5 mm (0.059 in) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4 mm (0.16 in) Yes

Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

4 mm (0.16 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
21.3 Ohm/km (6.49 Ohm/1000ft) 60 pF/m (18 pF/ft) 5 A

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
40 mm (1.6 in)

Max. Pull Tension

90 N (20 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.328 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.328 Revision Date: 03-04-2025

Part Numbers

Item # Color Putup Type Length EAN
4300UE.00100 Gray, RAL 7032 Reel 100 m 8719605006516
4300UE.00500 Gray, RAL 7032 Reel 500 m 8719605006523
4300UE.01500 White Reel 500 m 8719605144065
4300UE.011000 White Reel 1,000 m 8719605006530