Product Number: 4401FLW

Security & Sound, 3 Conductor 20 AWG BC, LSZH, Cca

Security & Commercial Audio Cable, 3-20 AWG stranded bare copper conductors with LSZH insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
20 7x28 BC - Bare Copper 0.95 mm 3

Conductor Count

3

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.60 mm 0.05 mm 0.4 mm

Outer Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 9 µm AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.0 mm 1.2 mm Yes

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
34 Ohm/km 37 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
110 pF/m 200 pF/m

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

90 N

Min. Bend Radius During Installation

60 mm

Min Setting Radius

30 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.17 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.17 Revision Date: 02-03-2025


Part Numbers

Item #
4401FLW.00500