Product Number: 4500FE
Security & Sound, 2 Conductor 22 AWG BC, LSZH, Shielded, Eca
Security & Commercial Audio Cable, 2-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.75 mm | 2 |
Conductor Count |
2 |
---|
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Insulation | PP - Polypropylene | 1.07 mm | 0.05 mm | 0.2 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 µm | TC - Tinned Copper | AWG24/7 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.2 mm | 0.4 mm | Yes |
Table Notes |
Ripcord provided under sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
2 wires twisted |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
54 Ohm/km | 54 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
110 pF/m | 200 pF/m |
Current
Max. Recommended Current [A] |
---|
2.8 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-20°C To +70°C |
---|---|
Storage Temperature Range |
-30°C To +70°C |
Operating Temperature Range |
-20°C To +70°C |
Mechanical Characteristics
Max. Pull Tension |
40 N |
---|---|
Min. Bend Radius During Installation |
32 mm |
Min Setting Radius |
16 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.318 Revision Date: 03-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.318 Revision Date: 03-04-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
4500FE.001000 | ||||
4500FE.00100 | Gray | Reel | 100 m | 8719605007032 |
4500FE.00500 | Gray | Reel | 500 m | 8719605007049 |
4500FE.01500 | White | Reel | 500 m | 8719605144041 |