Product Number: 1053A
Inst, 24 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet
UL Instrumentation, 24 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 24 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | ICEA Chart E1 |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | each pair, extra polyester tape for isolation |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.084 in (2.1 mm) | 1.090 in (27.69 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.090 in (27.69 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|---|
Pair(s) | 6.66 Ohm/1000ft | 8.48 Ohm/1000ft (27.8 Ohm/km) | 5 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
13.1 in (333 mm) | 13.1 in (333 mm) |
Max. Pull Tension |
1110 lbs (503 kg) |
---|---|
Bulk Cable Weight |
687 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC-ER |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.627 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.627 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1053A 0102500 | Black | Reel | 2,500 ft | 612825105466 | C Z |
1053A 0105000 | Black | Reel | 5,000 ft | 612825105473 |