Product Number: 1063S

Inst, 2 Pr #18 Str BC, XLPE Ins E1,OS, Blk LSZH PE Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Instrumentation, 2 Pair 18AWG (7x26) Bare Copper, XLPE Insulation E1 Color Code,Overall Beldfoil® Shield, Black LSZH PE Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
1063S

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) XLP, XLPO, XLPE (Thermoset) 0.031 in (0.79 mm) 0.109 in (2.77 mm) ICEA S-73-732 Table E1; Black & White and Numbered

Inner Shield

Material
No Shield

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.047 in (1.2 mm) 0.490 in Yes

Overall Cable Diameter (Nominal)

0.490 in

Electricals

Nom. Conductor DCR Max. Current
7.0 Ohm/1000ft 11 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C To +90 °C Dry/Wet

Bend Radius

Stationary Min. Installation Min.
5.88 in (149 mm) 5.88 in

Max. Pull Tension

112 lbs (50.8 kg)

Bulk Cable Weight

85 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 760, TC-ER

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type
1063S 0105000 Reel