Product Number: 1098A
Inst, 8 Tri #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet
UL Instrumentation, 8 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 8 | 16 AWG | 7x24 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | ICEA Chart E1 |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Triad(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC | each triad |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.084 in (2.1 mm) | 0.877 in (22.3 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.877 in (22.3 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|---|
Triad(s) | 4.36 Ohm/1000ft | 4.99 Ohm/1000ft (16.4 Ohm/km) | 8 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
10.5 in (267 mm) | 10.5 in (267 mm) |
Max. Pull Tension |
915 lbs (415 kg) |
---|---|
Bulk Cable Weight |
464 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC-ER |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.600 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.600 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1098A 0102000 | Black | Reel | 2,000 ft | 612825106678 | C Z |
1098A 0102500 | Black | Reel | 2,500 ft | 612825106685 | C Z |
1098A 0105000 | Black | Reel | 5,000 ft | 612825106692 | |
1098A 0107500 | Black | Reel | 7,500 ft | 612825106715 |