Product Number: 27090A
TC VN/PVC, 12 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Information
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 14 | 7x22 | BC - Bare Copper | 12 |
Conductor Count |
12 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.116 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
7 | Red/Black |
8 | Blue/Black |
9 | Orange/Black |
10 | Yellow/Black |
11 | Brown/Black |
12 | Black/Red |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.607 in | 0.063 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
2.52 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
7.5 Amps per Conductor |
Voltage
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
NPLF | 150 V RMS (NPLF) |
Temperature Range
Wet Temp Range |
-30°C To +75 °C |
---|---|
Dry Temp Range |
-30°C To +90 °C |
Mechanical Characteristics
Bulk Cable Weight |
270 lbs/1000ft |
---|---|
Max. Pull Tension |
655 lbs |
Min. Bend Radius/Minor Axis |
2.43 in |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEEE Flammability |
IEEE 1202 |
UL voltage rating |
600 V RMS (Type TC) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.408 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.408 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
27090A 0105000 | Black | Reel | 5,000 ft | 612825132844 |