Product Number: 27917A

TC VN/PVC, 2 C #16 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.020 in (0.51 mm) 0.099 in (2.5 mm) Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.197 x 0.298 in Yes

Overall Cable Diameter (Nominal)

0.197 x 0.298 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 18 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.192 in (30.28 mm) 1.49 in (37.8 mm)

Max. Pull Tension

71 lbs (32 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

Notes

Flat construction

Update and Revision

Revision Number: 0.527 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.527 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
27917A 0105000 Reel 612825134534
27917A 0105000 Black Reel 5,000 ft 612825134534 C Z
27917A 01010000 Black Reel 10,000 ft 612825134527 C