Product Number: 28084A
TC VN/PVC, 6 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 6 | 14 AWG | 7x22 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.112 in (2.84 mm) | Black, Red, Blue, Orange, Yellow, Brown |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.430 in (10.9 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.430 in (10.9 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
2.67 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.72 in (43.7 mm) | 2.15 in (54.6 mm) |
Max. Pull Tension |
327.6 lbs (148.6 kg) |
---|---|
Bulk Cable Weight |
140 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.478 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.478 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
28084A 0105000 | Black | Reel | 5,000 ft | 612825377986 | C Z |
28084A 01010000 | Black | Reel | 10,000 ft | 612825135128 |