Product Number: 28168A

TC VN/PVC, 3+G C #1/0+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 1/0+6AWG (19x12+7x14H) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1271RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 1/0 19x12 BC - Bare Copper
Ground 1 6 7x14 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.054 in (1.4 mm) 0.471 in (12.0 mm) Black and Numbered

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.22 in (31.0 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.106 Ohm/1000ft 170 Amps per Conductor at 30ºC
Ground 0.4 Ohm/1000ft (1.3 Ohm/km) 75 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
6.1 in (150 mm) 6.1 in (150 mm)

Max. Pull Tension

4108.1 lbs (1863.4 kg)

Bulk Cable Weight

1373 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.88 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.88 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
28168A 0102500 Reel 612825365662
28168A 0103500 Reel
28168A 0105000 Reel 612825365327
28168A 0105300 Reel