Product Number: 28600AS

TC VN/PVC, 6 C #18 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.088 in mm Black, Red, Blue, Orange, Yellow, Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.362 in (9.19 mm) Yes

Overall Cable Diameter (Nominal)

0.362 in (9.19 mm)

Electricals

Nom. Conductor DCR Max. Current
6.66 Ohm/1000ft 11.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
4.344 in (110.3 mm) 4.344 in (110.3 mm)

Max. Pull Tension

154 lbs (69.9 kg)

Bulk Cable Weight

83 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

ICEA S-73-532, S-61-402

Update and Revision

Revision Number: 0.304 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.304 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type UPC Footnote
28600AS 0105000 Black Reel 612825381570
28600AS01010000 Black Reel C Z