Product Number: 61P1616

Inst, 16 Pr #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC 150V NPLF THHN OR THWN

UL Instrumentation, 16 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
61P1616

Specifications

Information

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 16 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in (2.57 mm) Black & White and Numbered

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC/Nylon - Polyvinyl Chloride + Nylon 0.085 in (2.2 mm) 0.963 in Yes

Overall Cable Diameter (Nominal)

0.963 in

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
75°C Wet, 90°C Dry -20°C to +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
11.556 in (293.52 mm) 11.556 in

Max. Pull Tension

1155 lbs (523.9 kg)

Bulk Cable Weight

532 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.42 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.42 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
61P1616 0102500 Reel 612825363392
61P1616 0105000 Reel 612825363408